WIKA Pressure Temperature Gauges
.

Product Categories & Datasheets

Mechanical Pressure
WIKA Mechanical Pressure Gauges represent the industry standard and are designed to provide lasting service in extreme operating conditions when properly applied. WIKA has pioneered many innovations over the years, resulting in a gauge for almost every application.
Electronic Pressure - TRONIC
WIKA's TRONIC line offers a full array of general industrial and specifically designed pressure transmitters and transducers to meet the emerging demands of design-in applications and integrated electronic systems.
Mechanical Temperature
WIKA has a full line of Mechanical Thermometers for process and general industrial temperature measurement. All WIKA Thermometers are designed to provide lasting value, accuracy and operating life.
Electrical Temperature
WIKA offers an extensive line of electrical temperature instrumentation including thermocouples, resistance temperature detectors (RTD’s), thermowells, temperature transmitters, temperature controllers, and associated accessories.
Diaphragm Seals
WIKA has many innovative and patented Diaphragm Seals for aggressive media applications. WIKA has the right combination of materials and technology to provide lasting instrumentation operating life.
High Precision & Calibration Test
WIKA offers High Precision Monitors and Calibration Test Equipment for the most demanding accuracy and calibration requirements. Available products include laboratory and point-of-use systems for maintenance, testing, measurement and calibration.
High Purity/Ultra High Purity (UHP)
WIKA offers an innovative line of High Purity/Ultra High Purity measurement instruments for semiconducter and flat panel display applications. With WIKA's Ultra High Purity products, customers receive exclusive features and proven reliability.
Accessories
WIKA's accessories complete the offering for almost every existing installation requirement. Options include needle valves, gauge cocks, block and bleed valves, snubbers, overpressure protectors, adaptors and couplings.
.
Copyright © 2009 wika.com.   All rights reserved.   Webmaster Contact: webmaster@wika.com