WIKA ا

Partial discharge and temperature

Partial discharge and temperature monitoring for medium-voltage switchgear

Using condition monitoring systems, 75 % of potential faults can be prevented through early detection. On the one hand, this saves maintenance costs and, on the other, reduces the maintenance intervals. The monitoring systems rely on state-of-the-art surface acoustic wave and ultra-high frequency sensor technology. In addition, all data is made available to the user via an IIoT platform.