The model 632.50 and 633.50 capsule pressure gauges are completely manufactured from stainless steel and are therefore particularly suited for applications in the process industry. They are based upon the proven capsule measuring system. On pressurisation, the expansion of the capsule element, proportional to the incident pressure, is transmitted to the movement and indicated.
The modular design enables a multitude of combinations of case materials, process connections, nominal sizes and scale ranges. Due to this high variance, the instrument is suitable for use in a wide range of applications in the process industry.
For mounting in control panels, the capsule pressure gauges can, depending on the process connection, be fitted with a mounting flange or with a triangular profile ring and mounting bracket.
The model 633.50 with liquid-filled case is suitable for high dynamic pressure loads and vibrations.
The scale ranges of 0 ... 2.5 mbar to 0 ... 600 mbar or 0 ... 1 inH2O to 0 ... 240 inH2O and the vacuum and +/- scale ranges ensure the measuring ranges required for a wide variety of applications.