The model EZE53 pre-assembled cable is specially suited for the electrical connection of all transmitters.
The pre-assembled cable is available in a variety of variants. With straight or angled mating connectors in 4-pin or 5-pin design on the sensor side. The output side of the cable is cut to length. On request, the model EZE53 is available with a straight or angled M12 x 1 connector on the output side.
The shield of the pre-assembled cable ensures a high resistance against electromagnetic interference. When plugged in, the cable achieves IP67 ingress protection and is thus suitable for use in harsh environments.