Chemical industry, petrochemical industry, oil and natural gas extraction (on- and offshore), shipbuilding, machine building, power generating equipment, power plants
Special features
Simple mounting of the illumination system
Illumination types available for different applications
Operating temperature: depending on illumination method
Matching to the respective length of the glass indicator
Description
An illumination unit model LGI can be used for transparent or refraction indicators. It improves the identification of the transition from the liquid to the gaseous phase.
There are various systems available, which can be matched to the respective application. LEDs are used as light sources.