Design
The highly configurable model CPC6050 modular pressure controller offers maximum flexibility to best suit the customers’ requirements. The instrument can have up to two independent pressure regulating channels which can operate simultaneously. Each channel can have up to two transducers. The instrument can also have an optional barometric reference for gauge or absolute pressure emulation. This instrument can be specified as a desktop or as 19" rack-mounting kit.
Application
The controller offers many applications within calibration laboratories and production environments because of its pressure range -1 … 210 bar [-15 … 3,045 psi] and accuracy down to 0.008 % IS-33. Its ability to control minimum pressures such as 25 mbar [10 inH2O] span with a high stability makes it the ideal calibration and verification solution for health care and aerospace industries.
Simultaneous calibration channels along with interchangeable plug-and-play pressure transducers and an intuitive GUI makes CPC6050 an easy-to-use and low-maintenance instrument.
Functionality
The touchscreen, along with an intuitive user interface, provide maximum ease-of-use. The large number of menu languages add to its operability. In addition to specifying a certain pressure set point, either by entering it via touchscreen or sending it via remote interface, the pressure can be changed in defined, programmable steps by using the STEP buttons.
Moreover, the user can also easily create extensive test programs using the instrument menu. Depending on the application, the rate of control can be either pre-set precision, high speed or a user-defined variable rate.
Software
The WIKA-Cal calibration software enables the convenient calibration of pressure measuring instruments and the generation of test certificates. The instrument can also be remotely controlled using either the Mensor standard, SCPI or other optional command sets.