Extensive application possibilities
For the hand-held pressure indicator model CPH62I0, external reference pressure sensors of model CPT62I0 with measuring ranges of up to 1,000 bar [14,500 psi] are available. It is therefore particularly suitable as a test instrument for applications such as process engineering, chemical industry, refineries, etc.
The digital indicator automatically detects the measuring range of the connected pressure sensor and guarantees a highly accurate pressure measurement.
Functionality
The CPH62I0 can be used for measuring both gauge and absolute pressure. Differential pressure measurement is possible with the 2-channel version CPH62I0-S2, and two connected model CPT62I0 reference pressure sensors. Pressure units selectable on the instrument are: bar, mbar, psi, Pa, kPa, MPa, mmHg or inHg.
An integrated data logger and various other functions such as Min., Max., Hold, Tare, zero point adjustment, alarm, power-off, peak value detection (1,000 measurements/s), mean value filter, etc. ensure that the CPH62I0 can be used for many different applications.
Software
In addition to the GSoft data-logger evaluation software for the tabular and graphical representation of the logged data, WIKA-Cal calibration software for calibration tasks is also available. WIKA-Cal also offers, over and above PC-supported calibration, the management of the calibration and instrument data in an SQL database. A USB interface is available for the data transfer.
Complete test and service cases
For maintenance and service applications, various case systems are available. These include service cases with or without pressure generation, battery, connection adapter, etc.
Certified accuracy
For each reference pressure sensor, the accuracy for thecomplete measuring chain is certified by a factory calibration certificate which accompanies the instrument. On request, we can provide a DKD/DAkkS calibration certificate for thisinstrument.