Extensive application possibilities
The model CPT2500 USB pressure sensor can be connected to any PC with a USB interface, via the model CPA2500 USB adapter.
For the USB adapter, there are stainless steel pressure sensors with measuring ranges up to 1,000 bar [14,500 psi] available. The USB adapter automatically recognises the measuring range of the connected pressure sensor and guarantees a high-accuracy pressure measurement.
Functionality
The measuring interval for pressure recording can be set in the range from 1 ms ... 10 s. With a recording interval of more than 5 ms the following data is recorded in addition to the current measured value:
- the mean value over the recording interval
- the maximum and minimum values during the recording interval
Thus pressure spikes within the overall recording interval can be very easily identified. It is also possible to set start and stop conditions for the recording. In this way it is possible to detect pressure spikes with a resolution of up to 1 ms.
Software
The USB-ScanSoft software can be downloaded free of charge from the website. With it, all settings for recording the pressure profiles can be made. The recorded measured values can be graphically displayed and evaluated.
Apart from the USB-ScanSoft software, the WIKA-Cal calibration software is available for calibration tasks. Using this software, the data is automatically transferred into a printable calibration certificate. WIKA-Cal also offers, over and above PC-supported calibration, the management of the calibration and instrument data, and data transfer via a USB interface.