WIKA Singapore

External chambers

Level detection for liquid media

External chambers from WIKA are offered in an unique design and allow a broad range of applications due to their corrosion-resistant materials. External chambers consist of an external chamber vessel and are mounted on the side of the vessel. Due to the lateral mounting, the level in the chamber vessel always corresponds to the level in the vessel. External chambers from WIKA are available with a large variety of process connections and materials.