WIKA Singapore

Granulate preparation

The drying and dust removal on the granules is a basic precondition for the manufacturing of superior plastic parts. Due to product abrasion, many plastic granules already contain dust and fibres (angel hair) when delivered. These cause a reduction in quality in the end product, especially in optical and high-gloss parts, or it can lead to plant downtime through product clogging. Pressure measurement from WIKA monitors the vacuum of the dust removal system (figure left).

A particular challenge is to dry hygroscopic thermoplastics to the optimum residual humidity for processing. This is only possible using air processing with an extremely low dew point and thus a minimal absolute water content. Temperature measuring instruments from WIKA support the energy-efficient operation of the dryers (figure right). Our level measuring instruments monitor the filling height in the drying vessel, and pressure measuring instruments secure the air supply to the blower. As a plastics processor with over 30 of our own injection moulding machines, WIKA understands these challenges. The cooperation of our development and manufacturing has led to products which fulfil the measurement tasks of granulate preparation outstandingly.

Granulate preperation × 4

Dust removal – Vacuum

Dust removal – Vacuum
3

Air flow – Pressure

Air flow – Pressure
2

Filling the vessel – Load cell

Filling the vessel – Load cell
1

Heated air – Temperature

Heated air – Temperature
Granulate preperation
Minimise selection

The following 27 products correspond to your selection. You haven't found the product? Please contact us.