WIKA Singapore

Level indicators

Level indicators from WIKA - Indicate levels without supply voltage

Level indicators are used for continuous indication of the level. The functional principle is based on a magnet connected to a float transmitting the level, without an additional supply voltage, to an indicator bar that consists of magnetic rollers or flaps. In addition, various magnetic switches and level sensors can be fitted as additional accessories.
FAQ
FAQ

What is a bypass level indicator?

In a communicating bypass chamber mounted to the side of a vessel a float moves with the level of the medium to be measured. The magnetic field of the radial-symmetric positioned in the float at submersion height activates the magnetic roller displ ...

more