WIKA offers you a profitable service both for its own diaphragm seal systems and also for those from other recognised manufacturers.
Diaphragm seal systems are used for demanding measuring requirements with extreme medium temperatures of -90 °C up to +400 °C in the process industry. The diaphragm seal assemblies protect the measuring instrument from aggressive, corrosive, heterogeneous, abrasive, highly viscous or toxic media.
With this service, the total costs of the diaphragm seal system can be clearly lowered. In this way, the service life of the measuring instrument can be fully utilised and only the diaphragm seal assembly needs replacement or repair, preventatively or after failure. With preventive maintenance, scheduled in line with planned shutdowns to your plant, you can reduce downtimes.
Service can be done both on a mounted process transmitter as well as on a mechanical measuring instrument. Depending on the application case, the service life of the process transmitter is longer than that of the wetted parts. Therefore, only in rare cases must defective diaphragm seal systems be replaced completely, i.e. including the process transmitter. By re-using the process transmitter, WIKA offers a service package with clear cost savings.
With the replacement service, through the exchange of the diaphragm seal, the TCO (total cost of ownership) of the measuring location can be reduced considerably.
Since 1999, we have serviced numerous diaphragm seal systems locally and around the region. We have attain an extensive amount of experience in servicing the systems which are integrated with gauges or transmitters from many other brands in the market. Once completed servicing, the systems will be put through a series of tests to ensure their integrity of work. Calibration to SAC-SINGLAS as an option is available too.
Our worldwide calibration service offers at a glance: