WIKA

Pressure switches

For each application the right pressure switch

A pressure switch opens or closes a corresponding switch contact as soon as a preset pressure is reached. Depending on the requirement, pressure switches are used with mechanical or electrical switch contacts, with or without displays and with various setting possibilities. Pressure switches are used in a variety of industrial and technical processes − in the broad WIKA selection you will find the right version for each application.
FAQ
FAQ

What causes zero-point drift?#

Zero-point drift, also called zero-point error, is caused by aging of the electrical components through temperature cycling and load cycling. See this blog for an overview of accuracy errors in pressure sensors.