Digital pressure gauges are used to measure and display pressures. They can be operated both fixed and mobile and show the measured values on an integrated display. The reading is simple, direct and precise. Due to their high accuracy, digital pressure gauges are often used in calibration services and cover different measuring ranges. For example, the model CPG1500 is suitable for applications up to 10,000 bar.
In the case of digital pressure gauges with an integrated data logger, the frequency of the measured values recorded can be set individually. Up to 50 readings per second are possible.
Digital pressure gauges are used to measure both gauge and absolute pressure and their areas of application are diverse - in measurement and control workshops, for quality assurance or for simple on-site calibration. For maintenance and service work, WIKA offers various test cases, for example model DTK1X00 incl. digital pressure gauge model CPG1200 or CPG1500.
Digital pressure gauges are used in the following industries:
Digital pressure gauges feature a particularly high level of accuracy and, in comparison to analogue pressure gauges, can be read very easily and precisely thanks to the digital display of the measured values. Since the measuring element cannot deform in the event of overpressure, digital pressure gauges are also more durable than analogue pressure gauges.
When choosing the right digital pressure gauge, there are various selection criteria to consider:
The model CPG1500 digital pressure gauge shows the pressure digitally on a display. In addition, an increase in pressure is shown on the display with a bar graph. The WIKA digital pressure gauge is controlled via 4 buttons. The digital pressure gauge with data logger can be configured quickly and easily via the Bluetooth® connection and the “myWKA device” app. The voltage supply of the model CPG1500 digital pressure gauge is ensured by three AA alkaline batteries, which enables an operating time of 2,000 hours in continuous operation. The WIKA digital pressure gauge is fitted with WIKA-Wireless for wireless data transmission. The CPG1500 is available with all the threaded connections common in the industry.