WIKA

Glass level gauges

Individual design and corrosion-resistant materials

Continuous and direct level indication without supply voltage: glass level gauges from WIKA consist of a gauge body that constitutes the main element. A liquid channel is machined into it. Other elements are valve heads, process connections, glasses and/or mica shields. The use of mica shields is recommended for certain applications and high temperatures.

FAQ
FAQ

Where can I find information on the minimum validity of the WIKA Build ID?

The information on the minimum validity of the Build ID is displayed when the ID is generated.

Will the WIKA Build ID replace WIKA item numbers in future?

No, the Build ID will not replace the WIKA item numbers. When you place an order, WIKA will always provide you with a WIKA item number, the standard validity of which is not limited in time.