An unrivalled breadth and depth of selection offers you a large choice of measurement solutions. The WIKA programme is divided into a number of product lines and is thus suited to the widest range of applications. In addition, many instruments can be combined with each other or can be extended, for example with diaphragm seals, capillaries or thermowells.
Everything from one source – WIKA offers a complete range of instruments for the measurement of gauge, absolute and differential pressure:
By using diaphragm seals, the measuring instruments can be used at extreme temperatures from -90 to +400 °C and with aggressive, corrosive, heterogeneous, abrasive, highly viscous or toxic media. The optimal diaphragm seal designs, materials and filling media are available for each application.
The comprehensive range of accessories comprises valves and protective devices (e.g. pressure gauge valves, pressure gauge cocks and pressure gauge syphons), mounting accessories and electrical accessories.
For each temperature range the suitable solution: The WIKA product portfolio for electrical temperature measurement includes thermocouples, resistance thermometers (PTC and NTC) with integrated connector or connected cable and versions with connection head. Measuring ranges from -200 to +1,700 °C are covered. Temperature switches, analogue and digital temperature transmitters, temperature controllers and digital indicators complement our range of products.
Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences.
For demanding operating conditions, the thermowells / protection tubes from WIKA are available both in solid-machined and fabricated designs. The variants offered differ mainly in their designs; with flanges, with threads or for welding. Furthermore, thermowells are available in Van Stone design and with connections for sanitary applications.
We operate on your level: WIKA has a comprehensive range of level monitoring products available for temperatures up to 450 °C, densities from 400 kg/m3 and pressure ranges up to 500 bar. The product spectrum includes bypass level indicators, submersible pressure sensors, sight glass level indicators, magnetic float switches and optoelectronic switches. Customer-specific special designs complete the WIKA offering.
The product programme in force measurement comprises force transducers, load cells and hydraulic force measurement. The portfolio includes:
Our product range for primary flow elements includes orifice plates, meter runs, flow nozzles, Venturi tubes, pitot tubes and restriction orifices. Our portfolio also includes flow switches and air flow sensors. With this broad product range, we are able to cover almost all industrial applications. We also develop custom solutions for you in order to meet your specific requirements.
Highest precision for each requirement: WIKA offers a broad product range of calibration instruments for the physical units of measurement for pressure and temperature, and for electrical measurands. A multitude of specific patents ensure unmatched performance characteristics with many of our calibration instruments.
The range of services comprises the calibration of measuring instruments in WIKA's own accredited DKD/DAkkS calibration laboratories and a mobile service to calibrate your instruments on site.
In order to operate plants with SF6 gas properly, a variety of specialised equipment is needed. WIKA offers a complete product portfolio and the necessary application experience in the area of SF6 lifecycle.
Your requirement – our solution: WIKA sees itself not only as a provider of top quality measurement technology, but also as a highly competent partner that is able to create individually designed solutions together with you. Talk to us – we are happy to provide you with advice.