WIKA

Weighing technology

Load cells are designed as a special form of force sensor for use in weighing devices, such as in platform, filling, belt and packaging scales, dynamic test systems and also electronic price labelling and industrial scales. These load cells are very easy to integrate and enable very high measurement accuracies of between 0.01 % and 0.05 % Fnom.

For the different requirements, WIKA has all the typical load cell geometries within its portfolio. For these, there are, naturally, matching mounting kits as well as complete weighing modules also available.

A typical application is the batch process, in which different proportions of different components are dosed and later mixed. The highly accurate and very stable WIKA load cells enable the portions to be dosed quickly and precisely. A special feature of our load cells is their insensitivity to lateral forces.

Weighing technology
Weighing technology

The following 9 products correspond to your selection. You haven't found the product? Please contact us.